Download document () of 20
To be discontinued

RSSWP-2475W-FW

Eaton Wheelock RSS strobe, xenon, wall, white, FIRE, clear lens, 30 cd indoor, 115/180 cd outdoor, 24V

General specifications

Product Name
Eaton Wheelock RSS strobe
Catalog Number
RSSWP-2475W-FW
UPC
786697230349
Product Length/Depth
3 in
Product Height
4.8 in
Product Width
4.8 in
Product Weight
0.394 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
FM
UL
MEA
CSFM
ULC
Mounting Method
Wall
Housing color
White
Housing material
UV Stabilized Plastic
Lens color
Clear
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
0.138
Lettering
FIRE
Operating Temperature
–40°F to 150°F (–40°C to 66°C) and maximum humidity of 95%
Indoor/outdoor
Outdoor
Candela settings
115 cd
180 cd
Voltage
24 V
Application
Weatherproof

Export product specification