Download document () of 20

SJ-54-CUZN-CSA

SC-J FITTING COPPER PIECE 10 PCS

General specifications

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
SJ-54-CUZN-CSA
EAN
8054934907920
Product Length/Depth
1 cm
Product Height
0.5 cm
Product Width
0.5 cm
Product Weight
0.14 kg
Certifications
CE marking

Product specifications

Type of accessory/spare part
Mounting material
Material
Metal
Suitable for intrusion alarm
No
Suitable for fire alarm
Yes
Suitable for wall mounting
Yes
Suitable for ceiling mounting
Yes
Spare part
Yes
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.