Photo is representative
Download
Eaton Crouse-Hinds series Myers hub, Stainless steel, 3/4", Increased safety ground terminal, -55°C to 180°C temperature range
| Product Name |
Eaton Crouse-Hinds series Myers hub
|
| Catalog Number |
SSTGK 2 M2
|
| UPC |
662276830707
|
| Product Length/Depth |
1.85 in
|
| Product Height |
1.83 in
|
| Product Width |
1.71 in
|
| Product Weight |
0.37 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
IECEx/ATEX |
| NEC hazardous rating |
Class I, Zone 1
|
| NEMA Rating |
3
3R 4 4X |
| Ingress protection (IP) ratings |
IP66
|
| Trade size |
3/4"
|
| Material |
Stainless steel
|
| Special features |
Increased safety ground terminal, -55°C to 180°C temperature range
|