Eaton Bussmann series low voltage british standard fuse, 200A, AC 550 V, V88/B2, 34 x 137 mm, gM, 200M315
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
TF200M315
|
UPC |
051712485210
|
EAN |
5027590513760
|
Product Length/Depth |
137 mm
|
Product Height |
40 mm
|
Product Width |
40 mm
|
Product Weight |
306 g
|
Compliances |
Not Applicable
|
Certifications |
BS
|
Amperage Rating |
315 A
|
Breaking capacity |
80 kA
|
Interrupt rating |
80 kAIC
|
Rated switching capacity |
80 kA
|
Voltage rating |
550 V
|
Voltage type |
AC
|
Color |
None
|
Fuse type |
TF
|
Class |
Class gM
|
Connection |
111 mm fixing centre
|
Construction size |
B2
|
Fitted with: |
Centre bolted tags
|
Fuse indicator |
None
|
Fuse shape |
Center bolted tags
|
Insulated metal gripping lugs (IMGL) |
No
|
Quantity |
10
|
Utilization category |
gM (motor protection)
|