Download document () of 20

TFRD33

Fuse-base, low voltage, 63 A, AC 500 V, D3, 3P, IEC, rail mounting

General specifications

Product Name
Eaton Bussmann series low voltage D0 three-pole fuse base
Catalog Number
TFRD33
EAN
5027590514019
Product Length/Depth
50 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
508.3333333 g
Compliances
CE
RoHS Compliant
Certifications
IEC/EN 60269-3
VDE 0636

Electrical data

Amperage Rating
63 A
Voltage rating
500 V

Product specification

Number of poles
Three-pole
Fuse size
DIII
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
DIII

Export product specification