1-Port RS-422/RS-485 USB to Serial FTDI Adapter with COM Retention (USB-B to DB9 F/M)
| Product Name |
Eaton Tripp Lite series network adapter
|
| Catalog Number |
U208-001-IND
|
| UPC |
037332206008
|
| Product Length/Depth |
3 in
|
| Product Height |
0.9 in
|
| Product Width |
2.8 in
|
| Product Weight |
0.3 lb
|
| Compliances |
CE Marked
FCC Compliant RoHS REACH |
| Application |
|
| Relative Humidity |
5% to 90% RH, Non-Condensing
|
| Color |
Black
|
| Connector Plating |
Nickel
|
| Product Features |
Driver Required
Bus Powered Industrial Grade |
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Product Highlights |
Automatically reassigns COM values to each port to avoid additional configuration
Auto-detects and -switches RS-422 and RS-485 serial devices Compatible with Windows, Mac and Linux—works with most computers Independent DIP switch controls provide easy port configuration USB-powered, so no bulky or obtrusive external power supply is required |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB B (FEMALE)
|
| SideB Connector1 |
DB9 (MALE)
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
14° to 131°F (-10° to 55°C)
|
| SideB Connector3 |
DB9 (MALE)
|
| Cable Length |
Up to 4ft (up to 1M)
|
| Number of Ports |
1
|
| Power Consumption (Watts) |
4.5 W
|
| BTUs |
15.4 BTU/Hr
|
| LED Indicators |
Green (Serial Data Received), Yellow (Serial Data Sent)
|
| Material |
Steel (Galvanized Cold Rolled)
|
| Connector |
HDMI
USB-C |