Download document () of 20

U444-06N-H4U-C3

USB-C Multiport Adapter, 4K/60Hz HDMI, 1x USB-A 5G Hub Port, USB-C Charging/5G Data Port, 140W PD Charging - White

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U444-06N-H4U-C3
UPC
037332288707
Product Length/Depth
1.57 in
Product Height
0.55 in
Product Width
2.32 in
Product Weight
0.07 lb
Compliances
WEEE Directive
REACH
FCC Class B
CE Marked
UKCA
RoHS
Certifications
EN 55032
ICES
EN 55035

Product specifications

Type
USB-C Multiport Adapter
Amperage Rating
5A
Operating Humidity Range
10% TO 85% RH, NON-CONDENSING
Storage Humidity Range
5% TO 90% RH, NON-CONDENSING
Cable Jacket Rating
VW-1
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
White
Charging Ports / Amps
1.5A
5A
Connector Plating
Nickel
Product Features
3D Video Supported
Bus Powered
Extended Mode
HDR Support
Mirror Mode
EDID Support
DisplayPort Alt Mode
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with High Dynamic Range (HDR)
Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
Power Delivery port provides 28V 5A (140W) output for charging connected host device
USB 3.2 Gen 1 data ports transmit to external drives and connect peripherals at 5 Gbps
Plug-and-play operation with no software required for easy, immediate installation
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Chroma Sub Sampling
4:2:0
4:2:2
4:4:4
Power Source Type
Bus
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
Compatible Devices
Chromebook
Laptop
Smartphone
Tablet
Video Game Console
SideB Connector1
HDMI (FEMALE)
SideB Connector2
USB A (FEMALE)
Operating Temperature
14° to 113°F (-10° to 45°C)
Operating Temperature Range
14° to 113°F (-10° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
USB C (FEMALE)
SideB Connector3
USB C (FEMALE)
HDMI (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
1.5 A
5A
Technology
HDMI
USB 3.x
Charging Ports
USB-A: 5V 1.5A (7.5W)
USB-C: 140W (28V 5A) Power Delivery (PD 3.1)
Data Transfer Rate
5 Gbps
Video Ports Details
  • HDCP 1.4
  • HDCP 2.3
Number of Charging Ports
2
Built-In Cable Length
0.49 ft
Number of Monitors Supported
1
Number of Ports
3
Number of USB Hub Ports
2
Power Consumption (Watts)
140 W
Total Number of Ports
3
Cable Outer Diameter (OD)
4.3MM
Data Ports Details
  • USB-A - USB 3.2 Gen 1 (5 Gbps)
  • USB-C - USB 3.2 Gen 1 (5 Gbps)
Material
ABS
Max Supported Color Depth
36-bit Deep Color
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
Over Current Protection
Y
Resolutions Supported
Supports video resolutions up to UHD 4K (3840 x 2160) @ 60 Hz
Wire Gauge (AWG)
34/32/24
Power Provided to Connected Device(s)
USB-A Port = Max 7.5W (5V/1.5A); PD Charge 3.1 Port = Max 140W (20V/5A), with 8W dedicated to the unit and remaining 132W passed to the host device
Total Charging Amps
5A
Total Charging Watts
140 W
Cable Length Range
Up to 4ft (up to 1M)
Supported Resolution
3840 x 4320 (4K)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
HDCP 1.4
HDCP 2.3

Export product specification