Metal right angle cable clamp with strain relief nut, size 12; UT012LPGN
Product Name |
Eaton Souriau UTO series metal IP68/69k connector for intensive use
|
Catalog Number |
UT012LPGN
|
Product Length/Depth |
50 mm
|
Product Height |
50 mm
|
Product Width |
24 mm
|
Product Weight |
77 g
|
Environmental conditions |
Flammability rating UL94 V0
RoHS REACH |
Backshell angle |
90°
|
Backshell type |
Sealing Gland
|
Shell size |
12
|
Cable diameter - max |
12 mm
|
Cable diameter - min |
6.5 mm
|