Metal right angle cable clamp with strain relief nut, size 22; UT022LPGN
Product Name |
Eaton Souriau UTO series metal IP68/69k connector for intensive use
|
Catalog Number |
UT022LPGN
|
Product Length/Depth |
58 mm
|
Product Height |
58 mm
|
Product Width |
39.7 mm
|
Product Weight |
165 g
|
Environmental conditions |
Flammability rating UL94 V0
REACH RoHS |
Backshell angle |
90°
|
Backshell type |
Sealing Gland
|
Shell size |
22
|
Cable diameter - max |
21 mm
|
Cable diameter - min |
9 mm
|