Metal right angle cable clamp with strain relief nut, size 24; UT024LPGN
Product Name |
Eaton Souriau UTO series metal IP68/69k connector for intensive use
|
Catalog Number |
UT024LPGN
|
Product Length/Depth |
67 mm
|
Product Height |
67 mm
|
Product Width |
42.9 mm
|
Product Weight |
264 g
|
Environmental conditions |
REACH
RoHS Flammability rating UL94 V0 |
Backshell angle |
90°
|
Backshell type |
Sealing Gland
|
Shell size |
24
|
Cable diameter - max |
21 mm
|
Cable diameter - min |
9 mm
|