Download document () of 20

UT061823PH02

Male plug IP68/69K, 96 h salt spray; UT061823PH02

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT061823PH02
Product Length/Depth
33 mm
Product Height
35.2 mm
Product Width
35.2 mm
Product Weight
35.2 g
Compliances
Overvoltage category III / pollution degree III
UL 1977

Product specifications

Current rating
8 A IEC
8 A UL
Fitted with:
First mate last break capability(optional)
Last mate first break capability(optional)
Shielding
Environmental conditions
Fire & Smoke
REACH
Flammability rating UL94 V0
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
RoHS
Environmental resistance
Shock resistance 50g, 11ms per MIL-C-26482 I
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Vibrations level 2g per NFF61030
Shock resistance 30g, 18ms per NFF61030
Resistant against acid bath
Resistant against oil
Resistant against gasoline
Resistant against mineral oil
Resistant against basic bath
Test current
8 A IEC
8 A UL
7 A CSA
Test voltage
500 V CSA
150 V IEC
500 V UL
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
23
Plating
Black Anodized
Plug type
Straight Plug
Shell material
Zinc alloy
Shell size
18
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
23
Number of cavity #16
23
Salt spray
96 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.