Download document () of 20

UTL610PS

Protective shroud to UTL plug size 10 metal latch; UTL610PS

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL610PS
Product Length/Depth
10.1 mm
Product Height
25 mm
Product Width
22 mm
Product Weight
1 g

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.