Download document () of 20

UTL7122G1W5S16AWG

Evaluation kit, with female jam nut receptacle and contacts, 2G1W5 layout; UTL7122G1W5S16AWG

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL7122G1W5S16AWG
Product Length/Depth
36 mm
Product Height
28.8 mm
Product Width
31.9 mm
Product Weight
23 g
Compliances
IEC 61984 (please contact us for more details)

Product specifications

Current rating
16 A IEC
16 A UL
Fitted with:
Layout with ground cavity
First mate last break capability
Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Environmental resistance
Resistant against gasoline
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against basic bath
Resistant against acid bath
Resistant against mineral oil
Resistant against oil
Test current
16 A IEC
Test voltage
500 V IEC
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Layout
2G1W5
Shell material
Plastic
Shell size
12
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
8
Number of cavity #16
3
Number of cavity #20
5
Nut material
Plastic
Salt spray
1000 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.