Download document () of 20

UTS6FC14E19S

Plastic plug, with conduit adapter, with 19 female solder contacts, IP68/69K in unmated conditions; UTS6FC14E19S

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS6FC14E19S
Product Length/Depth
61 mm
Product Height
34.4 mm
Product Width
34.6 mm
Product Weight
35.64 g
Compliances
UL 1977 (please contact us for more details)
IEC 61984 (please contact us for more details)
ROHS exemption 6.c
CSA-C22.2 No.182.3 (please contact us for more details)

Product specifications

Current rating
5 A IEC
4 A UL
Environmental conditions
RoHS
Flammability rating UL94 HB
REACH
Environmental resistance
Resistant against oil
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against gasoline
Resistant against mineral oil
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against basic bath
Resistant against acid bath
Test current
5 A IEC
4 A CSA
4 A UL
Test voltage
32 V IEC
250 V UL
250 V CSA
Backshell angle
Straight
Backshell type
For Flexible Conduit
Connector accessory option
Delivered with connector
Connector orientation
N
Connector type
Plug
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
Solder Cup
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Neoprene
Layout
19
Plug type
Straight Plug
Shell material
Plastic
Shell size
14
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
19
Number of cavity #20
19
Salt spray
500 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.