Download document () of 20

UTS712CCRG

Green coding ring, size 12, for UTS receptacle; UTS712CCRG

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS712CCRG
Product Length/Depth
1 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
1 g

Product specifications

Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Shell size
12

Export product specification