Download document () of 20

WASHER SPL KIT BLE

Eaton B-Line series Flextray splice and splice kit, Washer stud and finned nut included, Black powder coat, Steel, Washer split kit

General specifications

Product Name
Eaton B-Line series Flextray splice and splice kit
Catalog Number
WASHER SPL KIT BLE
UPC
782051512830
Product Length/Depth
0.25 in
Product Height
1 in
Product Width
0.25 in
Product Weight
0.45 lb
Certifications
UL Listed

Product specifications

Material
Steel
Type
Washer split kit
Finish
Flat black powder coat
Application
Washer stud and finned nut included

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.