Stiahnuť dokument () z 20
Veci, na ktorých záleží, vďaka nám fungujú.*

189968
Kód modelu: DILMC95-EA(RDC24)

Eaton Moeller® series DILM Contactor, 3 pole, 380 V 400 V 45 kW, RDC 24: 24 - 27 V DC, DC operation, Spring-loaded terminals DILMC95-EA(RDC24)

General specifications

Product Name
Eaton Moeller® series DILM contactor
Catalog Number
189968
Model Code
DILMC95-EA(RDC24)
EAN
4015081879649
Product Length/Depth
160 mm
Product Height
170 mm
Product Width
90 mm
Product Weight
2.25 kg
Certifications
CE
Model Code
DILMC95-EA(RDC24)

General

Connection
Spring-loaded terminals
Screw terminals
Voltage type
DC

Electrical rating

Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
130 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
95 A
Rated operational power at AC-3, 380/400 V, 50 Hz
45 kW

Short-circuit rating

Short-circuit current rating (basic rating)
10 kA, 600 A max. fuse, SCCR (UL/CSA)
10 kA, 600 A max. CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 480 V)
100 kA, 300 A CLASS J max. fuse, SCCR (UL/CSA)
30 kA, 600 A max. fuse, SCCR (UL/CSA)
65 kA, 250 A max. CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 600 V)
100 kA, 300 A CLASS J max. fuse, SCCR (UL/CSA)
30 kA, 600 A max. fuse, SCCR (UL/CSA)

Magnet system

Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
27 V

Contacts

Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Exportovať špecifikácie produktu