Eaton Moeller® series DILM Contactor, 3 pole, 380 V 400 V 75 kW, RDC 24: 24 - 27 V DC, DC operation, Spring-loaded terminals DILMC150-EA(RDC24)
| Product Name | 
                                            
                                            
                                             
                                                Eaton Moeller® series DILM contactor
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                189972
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                DILMC150-EA(RDC24)
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081879687
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                160 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                170 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                90 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                2.273 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                CE  
                                        RoHS conform  | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                DILMC150-EA(RDC24)
                                             
                                         | 
                                    
| Number of poles | 
                                            
                                            
                                             
                                                Three-pole
                                             
                                         | 
                                    
| Number of poles | 
                                            
                                            
                                             
                                                Three-pole
                                             
                                         | 
                                    
| Number of poles | 
                                            
                                            
                                             
                                                Three-pole
                                             
                                         | 
                                    
| Connection | 
                                            
                                            
                                             
                                                Spring-loaded terminals  
                                        Screw terminals  | 
                                    
| Overvoltage category | 
                                            
                                            
                                             
                                                III
                                             
                                         | 
                                    
| Pollution degree | 
                                            
                                            
                                             
                                                3
                                             
                                         | 
                                    
| Product category | 
                                            
                                            
                                             
                                                Contactors
                                             
                                         | 
                                    
| Voltage type | 
                                            
                                            
                                             
                                                DC
                                             
                                         | 
                                    
| Ambient operating temperature - min | 
                                            
                                            
                                             
                                                -25 °C
                                             
                                         | 
                                    
| Ambient operating temperature - max | 
                                            
                                            
                                             
                                                60 °C
                                             
                                         | 
                                    
| Ambient operating temperature (enclosed) - min | 
                                            
                                            
                                             
                                                -25 °C
                                             
                                         | 
                                    
| Ambient operating temperature (enclosed) - max | 
                                            
                                            
                                             
                                                40 °C
                                             
                                         | 
                                    
| Ambient storage temperature - min | 
                                            
                                            
                                             
                                                -40 °C
                                             
                                         | 
                                    
| Ambient storage temperature - max | 
                                            
                                            
                                             
                                                80 °C
                                             
                                         | 
                                    
| Interference immunity | 
                                            
                                            
                                             
                                                According to EN 60947-1
                                             
                                         | 
                                    
| Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V | 
                                            
                                            
                                             
                                                190 A
                                             
                                         | 
                                    
| Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V | 
                                            
                                            
                                             
                                                150 A
                                             
                                         | 
                                    
| Rated operational power at AC-3, 380/400 V, 50 Hz | 
                                            
                                            
                                             
                                                75 kW
                                             
                                         | 
                                    
| Rated insulation voltage (Ui) | 
                                            
                                            
                                             
                                                690 V
                                             
                                         | 
                                    
| Short-circuit current rating (basic rating) | 
                                            
                                            
                                             
                                                10 kA, 600 A max. fuse, SCCR (UL/CSA)  
                                        10 kA, 600 A max. CB, SCCR (UL/CSA)  | 
                                    
| Short-circuit current rating (high fault at 480 V) | 
                                            
                                            
                                             
                                                100 kA, 600 A CLASS J max. fuse, SCCR (UL/CSA)
                                             
                                         | 
                                    
| Short-circuit current rating (high fault at 600 V) | 
                                            
                                            
                                             
                                                100 kA, 600 A CLASS J max. fuse, SCCR (UL/CSA)
                                             
                                         | 
                                    
| Duty factor | 
                                            
                                            
                                             
                                                100 %
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at AC, 50 Hz - min | 
                                            
                                            
                                             
                                                0 V
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at AC, 50 Hz - max | 
                                            
                                            
                                             
                                                0 V
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at AC, 60 Hz - min | 
                                            
                                            
                                             
                                                0 V
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at AC, 60 Hz - max | 
                                            
                                            
                                             
                                                0 V
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at DC - min | 
                                            
                                            
                                             
                                                24 V
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at DC - max | 
                                            
                                            
                                             
                                                27 V
                                             
                                         | 
                                    
| Number of auxiliary contacts (normally closed contacts) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of auxiliary contacts (normally open contacts) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of contacts (normally closed) as main contact | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| 10.2.2 Corrosion resistance | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.5 Lifting | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.6 Mechanical impact | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.7 Inscriptions | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.3 Degree of protection of assemblies | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.4 Clearances and creepage distances | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.5 Protection against electric shock | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.6 Incorporation of switching devices and components | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.7 Internal electrical circuits and connections | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.8 Connections for external conductors | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.2 Power-frequency electric strength | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.3 Impulse withstand voltage | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.4 Testing of enclosures made of insulating material | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.10 Temperature rise | 
                                            
                                            
                                             
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             
                                         | 
                                    
| 10.11 Short-circuit rating | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.12 Electromagnetic compatibility | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.13 Mechanical function | 
                                            
                                            
                                             
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             
                                         |