Fuse-link, LV, 50 A, AC 400 V, NH02, gL/gG, IEC, dual indicator, live gripping lugs
| Product Name |
Eaton Bussmann series low voltage NH Fuse
|
| Catalog Number |
50NHG02B-400
|
| EAN |
5027590483353
|
| Product Length/Depth |
150 mm
|
| Product Height |
63 mm
|
| Product Width |
40 mm
|
| Product Weight |
427 g
|
| Compliances |
CE
RoHS Compliant CE Marked |
| Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
| Amperage Rating |
50 A
|
| Fitted with: |
Metal gripping lugs
|
| Fuse size |
NH00
|
| Current type |
AC
|
| Breaking capacity |
120 kA
|
| Rated switching capacity |
120 kA
|
| Rated voltage AC |
400 V
|
| Class |
Class gG/gL
|
| Fuse type |
Square body with knife blade contact
|
| Utilization category |
gL/gG (cable protection/equipment protection)
|
| Accessory/spare part type |
SDL-00 Solid link
FEH- Fuse extraction handle TD00-IP20 IP protection kit TD00-IP20I Integral protection kit TD00-IP20IC Integral Triple pole protection kit including fuse covers |
| Interrupt rating |
120 kAIC
|
| Fuse indicator |
Combination fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Watt losses |
6.5 W
|
| Connection |
Blade end
|
| Construction |
NH02
|
| Construction size |
NH02
|
| Fuse shape |
Square body
Knife blade contacts |
| Voltage type |
AC
|
| Suitable for |
SD00-D Single pole NH Fuse base
Microswitch 170H0236 EBH Size 00 to 4 Horizontal fuse switch-disconnectors TD00-D Triple pole NH Fuse base |
| Material |
Ceramic body
|
| Quantity |
3
|
| Voltage rating |
400 V
|
| Type |
Fuse
|
| Application |
|
| Rated switching capacity AC |
120 kA
|