ดาวน์โหลดเอกสาร () จาก 20
Fuses

C308F Network barrier fuse

Eaton’s C308F fast acting, ceramic tube 3mm x 8.4mm ferrule fuses are designed for hazardous applications. These fuses meet the electrical performance specifications for intrinsically safe (EN60079-11) applications.  Optional axial leads available for through hole installation when ordering in cartridge fuse format. This is a RoHS compliant fuse.

Technical data sheets

C308F Fuse datasheet

Fast acting
For intrinsically safe applications
3 mm x 8.4 mm ferrule fuse

Eaton provides circuit protection for hazardous applications

Limiting the amount of energy during an unplanned electrical event occurring in a hazardous area is a critical requirement when designing and implementing electrical systems.
ข้อมูลจำเพาะ

Specifications

ดาวน์โหลดลิงก์
X
Download Close