ดาวน์โหลดเอกสาร () จาก 20
Fuses

GDC 5x20mm fuse

Eaton’s GDC time delay, low breaking capacity 5mm x 20mm ferrule fuses are designed to IEC 60127-2 for overcurrent protection of electronic circuits. Order in cartridge fuse format and install into a Bussmann Series fuse holder, block, or fuse clip, or purchase with available axial leads for thru-hole installation.

Technical data sheets

GDC Fuse data sheet

Time Delay
Low Breaking Capacity
IEC Designed 5mm x 20mm Ferrule Fuse

5 mm Ferrule fuse product aid

Eaton's Bussmann® Series of 5 mm fuses include a complete line of both fastacting and time-delay options of both low-breaking glass and high-breaking ceramic constructions.
ข้อมูลจำเพาะ

Specifications

ดาวน์โหลดลิงก์
X
Download Close