ดาวน์โหลดเอกสาร () จาก 20
We make what matters work*
Supercapacitors

PHB Supercapacitor

Supercapacitor cylindrical cells are energy storage devices and often referred to as "ultracapacitor cells" or "EDLC cells" (Electric Double-Layer Capacitor cells). Small supercapacitor cells and packs have a smaller footprint typically have capacitance values starting in the micro-Farads (F). These devices are capable of storing moderate amounts of energy and can deliver high power outputs. Supercapacitor packs integrate 2 individual cells with passive voltage management to reduce part count and simplify designs. Common applications for supercapacitor cylindrical cells include consumer electronics, renewable energy, industrial manufacturing, grid energy storage and automotive, including hybrid and electric vehicles.<br>

Technical data sheets

PHB Supercapacitor data sheet

Easy to mount, single part for 3 V to 5 V systems
Most environmentally friendly
Cell management built in

ข้อมูลจำเพาะ

Specifications

เน้นความแตกต่าง
แสดงเฉพาะความแตกต่าง
ซ่อนคุณลักษณะแบลงค์
ดาวน์โหลดลิงก์
X
Download Close