การค้นหาความรู้
ดาวน์โหลดเอกสาร () จาก 20
Fixture Hangers and Poles

TPSFH and TPRFH Flexible Fixture Hangers

Crouse-Hinds series TPSFH and TPRFH flexible fixture hangers are used in commercial or light industrial applications where high bay and low bay lighting fixtures are used.  Available in two styles: one for attachment to round or octagonal steel boxes; the other for attachment to 4” square steel boxes.

Specific applications include storage facilities, shipping warehouses, retail and DIY facilities.

Certifications and compliances

  • UL1598
  • CSA C22.2 No. 250
  • Suitable for damp locations

Design features

  • Suitable for use with 1/2” or 3/4” fixture conduit stems, these hangers allow the conduit stem of the fixture (luminaire) to swing in any direction; maximum swing angle is 26° from vertical maximum slope angles 22-1/2°
  • Available in two styles: one for attachment to round or octagonal steel boxes; the other for attachment to 4” square steel boxes
  • Both styles are quickly and easily attached by two screws
  • Hangers are drilled and tapped for use with 3/4” conduit stem as standard and come supplied with a 3/4”-1/2” reducer for 1/2” conduit stem applications

Standard materials

  • Sheet steel with zinc chromate for corrosion resistance
ข้อมูลจำเพาะ

เน้นความแตกต่าง
แสดงเฉพาะความแตกต่าง
ซ่อนคุณลักษณะแบลงค์
ดาวน์โหลดลิงก์