ดาวน์โหลดเอกสาร () จาก 20

CEAG LPL LED Explosion-protected Floodlights

The Crouse-Hinds series CEAG LPL LED is a long-life, energy-efficient luminaire for general area lighting in IEC applications.  Certified for use in Zone 1, 2, 21 and 22 hazardous areas. 

The 60W-150W LED lighting system makes it the ideal candidate to replace existing 70W-250W metal halide luminaires.  Copper-free aluminum housing, heat- and impact-resistant glass globe, Ex d protection, IP66 rating and innovative LED design all aid in providing safety, energy efficiency and long life.

Safety
T6 temperature rating
Reliability
50,000 hour rated life
Efficiency
40% energy savings over HID

Certifications and compliances

IEC/EN standards

  • Zones 1 and 2 (Ex-gas)
  • Zones 21 and 22 (Ex-dust)
  • EC-type Exam Certification: DNV 11 ATEX 06805X
  • IECEx Certificate of Conformity: IECEx-CM 12.0007X
  • Marking to 94/9/EC:  
    • Ex II 2 G Ex d e IIC T6 Gb   
    • Ex II 2 D Ex tb IIIC T80°C Db
  • Marking acc. to IECEx
    • Ex d e IIC T6 Gb
    • Ex tb IIIC T80°C
  • Degree of protection acc. to EN 60529: IP66

Design features

Robust construction

  • Copper-free aluminum housing
  • Tempered and impact-resistant glass globe, heat- and corrosion-proof
  • Explosionproof design suitable for Zones 1 and 2 (Ex-gas) and Zones 21 and 22 (Ex-dust) hazardous areas
  • Standard U-shape mounting bracket for ceiling and wall mount; pole mount accessories are available (ordered separately)

Reduce operation and maintenance costs

  • Energy-efficient – 40% reduction in energy used versus equivalent metal halide HID luminaires
  • 50,000 hours rated life – eliminates need for frequent lamp replacement

Reliable performance in any environment

  • High quality LED application, shock- and vibration-resistant
  • BridgeLux 10W-30W high power LED array
  • T6 temperature rating
  • Operating ambient: -35°C to +50°C (60W-100W models); -35°C to +40°C (125W-150W models)
  • Color temperature of 6000K cool white (standard); warm white color temperature (3300K) is available for special environments, such as fog or smoke
  • Lead-free and environmentally friendly
  • Insulation class I

Standard materials

  • Housing – copper-free aluminum
  • Globe – tempered and impact-resistant glass, heat-and corrosion-proof
ข้อมูลจำเพาะ

Ordering information

Catalog Number Lumens Wattage/Power Entry Thread Order No.
LPL06-C57-5L 5,127 53W 2 x M25 CCL 121 4001 AE
LPL06-C57-7L 6,998 70W 2 x M25 CCL 121 4003 AE
LPL06-C57-9L 8,645 87W 2 x M25 CCL 121 4004 AE
LPL06-C57-10L 10,272 105W 2 x M25 CCL 121 4005 AE
ดาวน์โหลดลิงก์
X
Download Close