ดาวน์โหลดเอกสาร () จาก 20
เซิร์ฟเวอร์แร็ค ตู้จัดเก็บ และการจัดการการไหลเวียนอากาศ

Distribution frames

Eaton offers a range of cable grids and distribution frames to meet various telecommunications applications.

Cable grids feature light-weight, yet durable steel c-channel, and are designed to support cable above equipment lineups, providing for the shortest pathway possible.

Distribution frames are available in single-sided, double-sided and wall-mounted options, and include terminal block mounting brackets, jumper rings and other accessories to help meet your application needs.

Product line offering 

  • Wall / rack-mounted cross-connect frames are used to support 66M type quick connect blocks.
  • Cross-connect frames provide means to support 110D telecommunications blocks for cross-connection.
  • Universal connector mounting bars are used to mount vertical terminal blocks and various connectors to distribution frames.
  • Universal distribution frames are used to support terminal blocks for central office cross-connections.
  • Terminal block mounting brackets are used to mount terminal blocks vertically or horizontally to the distribution frame arms.
  • Terminal block mounting plates are used to mount terminal blocks vertically to universal connector mounting bars.
  • Floor braces are available to use for bracing distribution frame vertically.
  • Jumper rings are used to organize support cross-connect wiring.
Distribution Frames

For more information, view or download the Distribution frame section of the B-Line series Data and Communications catalog.

ข้อมูลจำเพาะ
เน้นความแตกต่าง
แสดงเฉพาะความแตกต่าง
ซ่อนคุณลักษณะแบลงค์

Models and specifications coming soon!

For more information, view or download the Distribution frame section of the B-Line series Data and Communications catalog.

ดาวน์โหลดลิงก์
X
Download Close