ดาวน์โหลดเอกสาร () จาก 20

Eaton's energy saving technologies

Control your costs by using Eaton's energy saving technologies.

Lower your Total Cost of Ownership

In every organisation, right the way to the C-suite, there are significant pressures to control costs. Effective management of Total Cost of Ownership (TCO) is a requirement, not an option. If you have responsibility for efficiency decisions, take a moment to understand how Eaton’s energy saving technologies mean you get the best possible UPS performance.

The 99% efficiency - Energy Saver System (ESS).

Eaton’s Energy Saver System (ESS) improves efficiency levels to 99%. It does this by suspending the power modules when power conditioning is not required and by enabling inverters to start switching within just 2 milliseconds, when needed. ESS is the most advanced, proven and reliable energy saving system on the market with many years of usage within a wide install base. When compared to extremely high double conversion efficiency, ESS mode can still reduce the losses by 75% with a typical UPS load.

Optimized double conversion efficiency – Variable Module Management System (VMMS).

Eaton’s Variable Module Management System (VMMS) helps you achieve high efficiency even when UPS load levels are low – typical for redundant UPS systems. VMMS can optimize the load levels of power modules in a single UPS or in parallel UPS systems, by suspending extra UPS capacity. This means not only greater efficiency at lower load levels, but optimum efficiency at all load levels.
back-up power solution
back-up power solution

Easy Capacity Test (ECT).

Load testing can be costly and time consuming – but not with the Eaton UPS Easy Capacity Test (ECT) feature, which recirculates energy from the UPS for testing. There's no need to rent costly load banks, and no time or energy wasted on temporary load connections. And best of all, it can be done concurrently in a parallel installation without the need to go onto bypass.

Resources

Power Xpert 9395P UPS
Learn more about
Power Xpert 9395P UPS
Eaton 93PS UPS
Eaton 93PS UPS
Learn more about
Eaton 93PS UPS
Eaton 93E UPS
Eaton 93E UPS
Learn more about
Eaton 93E UPS
Eaton 93PM
Learn more about
Eaton 93PM UPS
Eaton 9PHD Marine UPS
Eaton 9PHD Marine UPS
Learn more about
Eaton 9PHD Marine UPS
Eaton 9PHD Industrial UPS
Eaton 9PHD Industrial UPS
Learn more about
Eaton 9PHD Industrial UPS
Eaton 93PS Marine UPS
Eaton 93PS Marine UPS
Learn more about
Eaton 93PS Marine UPS