ดาวน์โหลดเอกสาร () จาก 20

5SC1500I-TH

Eaton 5SC UPS, 1500 VA, 1050 W, Input: C14, Outputs: (8) C13, Tower TH

ข้อมูลทั่วไป

Product Name
Eaton 5SC UPS
Catalog Number
5SC1500I-TH
Product Length/Depth
150 mm
Product Height
210 mm
Product Width
410 mm
Product Weight
15.2 kg
Compliances
CE Marked
TISI
CB
Certifications
IEC/EN 62040-1
IEC/EN 62040-2

ข้อมูลจำเพาะของผลิตภัณฑ์

Special features
  • Reliable and affordable UPS for tower servers, networking, and storage
  • Easy to operate : LCD display
  • Automatic voltage regulation and sinewave output
  • Compact design for easy integration
  • Monitoring & shutdown software for Windows, Linux, …
  • 1 USB port & 1 Serial port for compatibility with existing or future hardware
  • Advanced Battery Management (ABM) technology to increase battery lifetime
  • Replaceable batteries from front panel
Topology
Line-interactive
Form factor
Tower
Construction type
Free standing model
Color
Black
VA rating
1500 VA
Wattage
1050 W
Rack mounting kit
No
Surge protection
Yes
Auto shutdown function
Yes
Input connection
C14
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
45-55 Hz (50 Hz system), 55-65 Hz (60 Hz system)
Receptacle
(8) IEC C13
Output waveform
Sine wave
Voltage
230V
Output nominal voltage
230V default (220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
View runtime graph
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Battery replacement
User replaceable
Battery rating
12V/9 Ah
Battery type
Sealed, lead-acid
Extended battery capability
No
Communication
1 USB port + 1 RS232 serial port (USB and RS232 ports cannot be used simultaneously)
Expansion slots
No
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager
User interface
LCD
Potential free switch contact
No
Altitude
2000 m
Noise level
<40 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Battery quantity
3
Efficiency at max. load
97%
Input voltage range
184-276 V
Output voltage range
230 V (+6%/-10%)
Phase (input)
Single-phase
Phase (output)
Single-phase
Runtime at full load
5 min

ส่งออกข้อมูลจำเพาะของผลิตภัณฑ์