
Fuse-link, LV, 100 A, AC 400 V, NH01, gL/gG, IEC, dual indicator, live gripping lugs
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
100NHG01B-400
|
EAN |
5027590428125
|
Product Length/Depth |
135 mm
|
Product Height |
58 mm
|
Product Width |
30 mm
|
Product Weight |
295 g
|
Compliances |
RoHS Compliant
CE Marked |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Model Code |
NH FUSE 100A 400V GG/GL SIZE 01
|
Amperage Rating |
100 A
|
Voltage rating |
400 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Class |
Class gG/gL
|
Frequency rating - min |
45 Hz
|
Frequency rating - max |
62 Hz
|
Fuse size |
NH01
|
Insulated metal gripping lugs (IMGL) |
No
|
Suitable for |
Microswitch 170H0235
|