
Fuse-link, LV, 250 A, AC 400 V, NH1, gFF, IEC, dual indicator, insulated gripping lugs
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
250NHFF1BI-400
|
EAN |
5027590469531
|
Product Length/Depth |
135 mm
|
Product Height |
63 mm
|
Product Width |
40 mm
|
Product Weight |
348 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Amperage Rating |
250 A
|
Voltage rating |
400 V
|
Breaking capacity |
120 kA
|
Class |
Class gFF
|
Frequency rating - min |
45 Hz
|
Frequency rating - max |
62 Hz
|
Fuse size |
NH1
|
Insulated metal gripping lugs (IMGL) |
Yes
|
Suitable for |
SD1-D Single pole NH Fuse base
Microswitch 170H0236 TD1-D Triple pole NH Fuse base |