Download document () of 20

2615B-125

Eaton Crouse-Hinds series Pauluhn 261/262 receptacle, 20A, Four-wire, three-pole, Brass, Surface,One receptacle,125 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 261/262 receptacle
Catalog Number
2615B-125
UPC
662276379701
Product Length/Depth
4.88 in
Product Height
4.06 in
Product Width
3.81 in
Product Weight
4.12 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Type
One receptacle
Amperage Rating
20A
Voltage rating
125 Vac
Configuration
Four-wire, three-pole
Mounting method
Surface
Material
Brass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.