Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Crouse-Hinds series ES sealing hub, 4" female hub size, 5" male hub size, Feraloy iron alloy
| Product Name | 
                                                Eaton Crouse-Hinds series ES sealing hub
                                             | 
| Catalog Number | 
                                                ES01210
                                             | 
| UPC | 
                                                782274094571
                                             | 
| Product Length/Depth | 
                                                6.63 in
                                             | 
| Product Height | 
                                                6.75 in
                                             | 
| Product Width | 
                                                6.63 in
                                             | 
| Product Weight | 
                                                11.35 lb
                                             | 
| Area classification | 
                                                Hazardous/Classified Locations
                                             | 
| Standards type | 
                                                NEC/CEC
                                             | 
| NEC hazardous rating | 
                                                Class I, Division 1  Class I, Division 2 | 
| Material | 
                                                Feraloy iron alloy
                                             | 
| Female hub size | 
                                                4"
                                             | 
| Male hub size | 
                                                5"
                                             |