The Centralized configuration incorporates a UPS, switchboard, batteries and all interconnections on a skid platform for fast deployment. Available in a convenient size of 550 kVA, it allows you to modularly add capacity as you need it, working well in all sizes of data centers. Similar to the Connected system, it can be used when building new facilities, expanding or retrofitting existing facilities or problem solving to achieve optimal operations.