The Connected configuration is a high quality, tested design that directly connects UPS modules, switchgear, static switches, controls and any monitoring or human machine interface (HMI) components, forming a single continuous system. It’s ideal for permanent medium, large, hyperscale and multi-tenant data centers that are building new facilities, expanding or retrofitting existing facilities or problem solving to achieve optimal operations. The Connected system gets you to market faster in two ways. First, submittals, purchasing, engineering and system-level test procedures are completed before delivery. And second, direct buss connections simplify installation by eliminating the need for pipe and wire. Besides the savings on materials, this also means it can be installed in a third of the time of a conventional component-based system.