Knowledge Search
Download document () of 20
已停產
網路連接裝置

Eaton Network Card-MS

The Eaton Network Card-MS has reached end-of-life status. If you're looking for a new network card, the Eaton Gigabit Network Card (NETWORK-M2) is the replacement offering. 

The Network Card-MS has reached end-of-life status

The Eaton Gigabit Network Card is a replacement card with additional cybersecurity benefits.

Convenient web interface

Real-time enterprise monitoring from any browser
Specifications

Technical specifications

 

FUNCTION

 

 

Web/SNMP communications

 

 

UPS SUPPORTED

 

 

5P, 5PX, 9130, 9PX, EX, 93E, 5130, 9SX, 93PM

 

 

COMPATIBLE WITH

 

 

SNMPv3 and IPv6

 

 

CATALOG NUMBER

 

 

Network-MS

 

 

PART NUMBER

 

744-00255

 

EATON NETWORK CARD-MS PROTOCOL SUPPORT

 

 

Fast ETHERNET, 10/100 Mbits, autonegotiation, HTTP 1.1, SNMP V1, SNMP V3, NTP, TFTP, SMTP, BOOTP/DHCP IPv6 Telnet, CLI, SSH, ARP 

 

 

UPS SLOT TYPE

 

 

Mini-Slot

 

 

NETWORK SUPPORT

 

 

Ethernet 10/100BaseT

 

 

TEMPERATURE AND HUMIDITY MONITORING

 

 

Yes

 

 

SOFTWARE SUPPORT

 

 

Intelligent Power Software Suite, NetWatch, PowerVision, MultiView, any SNMP compliant Network Management System (NMS)

 

 

SUPPORTED MIB

 

 

MIB II - Standard IETF UPS MIB (RFC 1628) – Eaton Pulsar (ex MGE) MIB - Eaton Powerware (PowerMib)

 

 

O/S SUPPORTED FOR SHUTDOWN

 

 

Microsoft Windows, UNIX, Linux, NetWare, Macintosh and SuSE

 

 

LOCAL LANGUAGE SUPPORT

 

 

English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese, Russian, Korean, Czech

 

 

OPERATING TEMPERATURE

 

 

32 to 104ºF

 

 

OPERATING HUMIDITY

 

 

90% RH max. without condensation

 

 

POWER INPUT

 

 

5 - 12V

 

 

CURRENT CONSUMPTION

 

 

300 mA max.

 

 

DIMENSIONS (H X W X D, IN)

 

 

5.2 x 2.6 x 1.7

 

 

 

WEIGHT (OZ.)

 

 

 

2.5

 

 

 

REGULATORY

 

 

 

Same as UPS

 

 

HARMONIZED EXPORT NUMBER

 

8517.62.0050 

 

ECCN NUMBER

 

EAR99 

 

COUNTRY OF ORIGIN

 

CN
Download Links
X
Download Close

Watch how to install a network management card