下載文件 () / 20
Medium-voltage switchgear

HMH

HMH Series medium voltage switchgears are designed for use in secondary distribution systems up to 36 kV, in compact kiosk type transformer substations, in industrial facilities and indoor spaces. All functional units can be easily installed side by side. The metal enclosed switchgears are produced in the factory with all routine and type tests conducted and can be commissioned in a very short period – practically and safely. HMH Series modular switchgears can be easily and safely used in kiosk type transformer substations due to their compact and minimized dimension.

Rated Voltage
up to 36 kV
Rated Current
up to 1250 A
Internal Arc Classification
AFL

核心功能

Highly flexible
  • Easy and safe usage through its basic interlocking system
  • Designed with complete modular structure, in consideration of functionality, appearance and security features
  • Can be easily used in substations due to its minimised and compact dimensions

 

User friendly

  • The mimic diagrams and electricity protection / command boards are prepared according to the secondary projects in line with the customer and project requirements

 

Reliable and safe in operation

  • Manufactured in accordance with all relevant IEC standards
  • Safe isolating and breaking process is ensured in SF6 gas environment
Eaton Ulusoy HMH Close-up

A metal enclosed, modular switchgear - safe and easy to use

HMH Series Switchgear is designed as a modular structure. The switchboard cubicles are manufactured from 2mm hot-dip galvanized sheet metal with a density of thickness of 275gr/m² galvanise,  which is above the industry standards. No deformation will occur, even under the dampest mediums. 

The basic interlocking system of the HMH series modular switchgear is easy to operate. The door, load break switch and earthing switch are connected - ensuring the safety of the operation staff.

 

規格

Technical information

General technical specification

Type HMH 12 HMH 24 HMH 36
Rated voltage kV 12 24 36
Rated network frequency withstand voltage (1min) kV 28 50 70
Open position between the contacts kV 32 60 80
Rated lightning impulse withstand voltage kV 75 125 170
Open position between the contacts kV 85 145 195
Rated frequency Hz 50, 60 50, 60 50
Rated current A 630-1250 630-1250 630-1250
Rated peak withstand current kA 40, 62, 5 40, 62, 5 40, 62, 5
Rated short-term withstand current (1s) kA 16, 25 16, 25 16, 25
Mechanical class   E1 M1 C2 E1 M1 C2 E1 M1 C2
Protection class   IP3X IP3X IP3X
Internal arc class   AFL AFL AFL
Accessibility class   LSC2A-PI LSC2A-PI LSC2A-PI
spacer

Fuses

Type HMH 12 HMH 24 HMH 36
Dimension mm 360 510 610
Impact pin force   middle middle middle
spacer

Earthing switch

Type HMH 12 HMH 24 HMH 36
Nominal short circuit breaking current (load factor) 1s - kA 16 16 16
Nominal short circuit closing current (peak) kA 16-40 16-40
16-40
Earthing switch (ESH 36-02) kV 12 24 36
Nominal short circuit breaking current (1s) kA 1 1 1
Nominal short circuit closing current kA 2.5 2.5 2.5
spacer

Standards and regulations

Ulusoy HMH production facilities comply with the following standards: 

  • ISO 9001 for quality management
  • ISO 14001 for environmental management
  • ISO 45001 for health and safety management
下載連結
X
Download Close