Download document () of 20

N063-001-ENC-K1

DIN Rail Mounting Keystone Enclosure Module w left cover, for Keystone Jack

General specifications

Product Name
Eaton Tripp Lite series enclosure module
Catalog Number
N063-001-ENC-K1
Product Length/Depth
0.85 in
Product Height
2.32 in
Product Width
2.39 in
Product Weight
0.02 lb
Compliances
RoHS
CE Marked
REACH
TAA Compliant
UKCA

Product specifications

Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
10% to 85% RH, (Non-Condensing)
Color
Gray
Panel Applications
Ethernet
Product Features
Keystone Jacks
DIN Mountable
TAA Compliant
Labeled Ports
Product Highlights
Built-in mounting clip attaches easily to standard 35 mm DIN rail with no tools needed
Front blank cutout compatible with all keystone jacks and couplers
Plastic left cover and grounding contact spring help protect interior cable connection
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Durable plastic construction recommended for industrial Ethernet network applications
SideA Connector1
KEYSTONE JACK CUTOUT
Operating Temperature
-13° to 122°F (-25° to 50°C)
Operating Temperature Range
-13° to 122°F (-25° to 50°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Technology
Cat6a
Cat6
Cat5/5e
Primary Form Factor
DIN-Rail
Material
Housing/Removable Enclosure Cover: PC FRV2 Plastic, Spring: Phosphor Bronze
Number of Ports
1

Export product specification