Download document () of 20

N238-001-GY-TFA

Toolless Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Gray, TAA

General specifications

Product Name
Eaton Tripp Lite series keystone jack
Catalog Number
N238-001-GY-TFA
UPC
037332189950
Product Length/Depth
0.5 in
Product Height
5 in
Product Width
4 in
Product Weight
0.04 lb
Compliances
TAA Compliant

Product specifications

Type
RJ45 Keystone Jack
Color
Gray
Package Contents
N238-001-GY-TFA Toolless Cat6a Keystone Jack, PoE+ Compliant, Gray
Connector Color
Gray
System Requirements
Cat6a
Product Features
TAA Compliant
Product Highlights
Features a shutter / dust cap that protects from dust and contaminants when not in use
Power over Ethernet Plus (PoE+) compliant, specially designed to prevent spark-gap erosion
RJ45 port compatible with all Cat6a cables
Easy to terminate—no punchdown tool required
Toolless punchdown connection compatible with 22-24AWG Solid Wire cabling
Meets all EIA/TIA Cat6a requirements
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
110 IDC
SideB Connector3
110 IDC
Technology
Cat6a
Features
Flex Center
Number Of Ports
1
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)

Export product specification