Download document () of 20
Backup Power (UPS)

Eaton 9SX Marine UPS

The Eaton 9SX Marine UPS is Type Approved by the DNV-GL.
On-line double conversion UPS with automatic bypass, 1000VA/900W, 3000VA/2700W, Tower unit with mounting rails and vibration dampers, multilingual LCD display, hot swappable batteries, power management software, Relay output, USB and Serial port.

Power ratings
1 & 3kVA
Topology
Online
Form factor
Tower

Designed for Marine & Offshore environments

With coated boards and hi-temperature environment compatibility, 9SX Marine is designed for Marine & Offshore environments. Easy to Install 9SX Marine can be bolted or welded to the deck/bulk head or shelf. Installation kit includes vibration absorbers that are mounted under the UPS cabinet. 9SX Marine are DNV-GL type approved UPS.

Graphical LCD

The new graphical LCD provides clear information on the UPS’s status and measurements on a single screen (in seven languages). LCD display position can be adjusted to offer the best viewable angle for tower and rack usage.

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close