Download document () of 20
We make what matters work*

HMI/SCADA software

Eaton's HMI/SCADA solution provides cost-effective and secure control, data visualization and alarm management capabilities for utility automation systems. Visual T&D software is one of Eaton's grid automation system solutions.

Core features

  • Flexible licensing model adapts to the large number of data points in modern IEDs
  • Supports a large variety of data sources like SMP Gateways, industry-standard OPC servers
  • Millisecond time-tagging and data quality attributes
  • Client/Server architecture with optimized support for low-bandwidth networks
  • Support server redundancy for continued error-free operation 
  • Individual user accounts with granular access permissions
  • Access a large variety of devices with the optional Communication Server module, using standard or proprietary protocols
vcom primary

Designed for the most challenging automation projects

For large applications, Eaton’s Visual T&D software is a cost-effective, PC-based solution for control, data logging, visualization and alarm management perfectly suited for applications that require more capabilities than the SMP Gateway integrated HMI.

Visual T&D software reduces engineering, maintenance and commissioning efforts

As a standalone HMI, or as a companion product to Eaton’s SMP Gateway, Visual T&D software integrates seamlessly in the automation system environment to provide immediate access to your data.

scada-visualtd-substation-sld-diagram.jpg

Visual T&D advanced features

Data visualization and control

  • Get immediate access to all data points, in real-time, in a variety of formats, with minimum configuration effort
  • User-defined tabular views with filtering, sorting, transition counters, and highlighting of changed values
  • User-defined trending views
  • Simplify engineering and commissioning by performing control operations directly from real-time data views. Supports power industry Direct Execute or Select Before Operate (SBO) control modes
  • Point tagging for operation lock-out, or informational purposes
real time data point VTD.png
alarm and event management VTD.png

Alarm and event management

  • Trigger alarm or event on a binary point change, or when an analog value moves out of its operational range.
  • Built-in system alarms on loss of data source, time synchronization or data quality.
  • Configurable alarm management process
  • Trigger email notifications by appearance, disappearance or acknowledgement of a condition

Data logging

  • Log all events, alarms, operator actions and all transitions on all data points
  • Select points to log and set up time or value-based deadbands to optimize data storage requirements
  • Support industry-proven PostgreSQL and Microsoft SQL Server databases as data historians
  • Field-proven performance with up to 100K data points and up to 10K sustained transitions per second
  • Retrieve, store, and display fault records from DFRs and protection relays
Visual T&D historical data
single line diagram-2 VTD.JPG

Single-line diagrams

  • Complete set of standard drawing tools
  • Create complex shapes by grouping simple shapes
  • Import pictures and bitmaps
  • Power industry shape libraries to simplify diagram creation
  • Alias Resolution feature for automatic point mapping 
Specifications

Visual T&D system requirements

Windows operating systems
Windows 10 or 11, Windows Server 2016, 2019 or 2022
Minimum processor requirement
Intel Pentium, 2.8 GHz
Minimum RAM
4 GB
Disk space
250 GB
Database requirements
PostgreSQL 13.x to 18.x
Microsoft SQL Server 2016, 2017, 2019 or 2022
Additional requirements
MS Excel Add-in 2007 and 2010 32-bit
Download Links
X
Download Close