Download document (
) of 20
Clear selection
×
Send email
Please enter valid email address
Email not sent, please try again.
Email sent successfully
Download
×
You have exceeded the download limit
Select your location
Toggle Mobile Menu
Eaton Bussmann series LP-CC fuse
LP-CC-2
Overview
Specifications
Resources
Download
Zoom
Photo is representative
Download
Zoom
Photo is representative
Download
Zoom
Photo is representative
Download
Zoom
Photo is representative
Download
Zoom
Photo is representative
Download
Zoom
Photo is representative
Previous
Next
Download
Zoom
Previous
Next
LP-CC-2
Eaton Bussmann Series Class CC fuse, LP-CC, time-delay, dual-element current limiting fuse, 2 A, rejection Style fuse, interrupting rating of 20 kA at 300 Vdc and 200 kA at 600 Vac
General specifications
Product specifications
General specifications
Product Name
Eaton Bussmann series LP-CC fuse
Catalog Number
LP-CC-2
UPC
051712180269
EAN
5027590063807
Product Length/Depth
1.5 in
Product Height
0.41 in
Product Width
0.41 in
Product Weight
0.015 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
Product specifications
Amperage Rating
2 A
Number of elements
Dual
Class
Class CC
Interrupt rating
20 kAIC at 300 Vdc
200 kAIC at 600 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
12 sec at 200%
Material
Melamine tube
Packaging type
Standard
Quantity
10
Voltage rating
600 Vac, 300 Vdc
Type
Current-limiting time-delay fuse
Special features
Rejection style
Application
Specialized circuits and industrial control
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Catalogs
Bussmann Full Line Catalog
Low Voltage Branch Circuit Fuse Chapter
Download all files
Certification reports
Eaton Bussmann EU Declaration of conformity 93-68-EEC2000
Multimedia
Bussmann series Fuseology
Specifications and datasheets
LP-CC Spec Sheet
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.
Are you sure?
Are you sure?
×
×