Download document () of 20

002277
Model code: SPT6

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Circuit diagram pocket insulating material, DIN A6

General specifications

Product Name
Eaton xEffect Accessories circuit diagram pocket
Catalog Number
002277
Model Code
SPT6
EAN
4015080022770
Product Length/Depth
30 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
0.079 kg
Compliances
RoHS conform
Global Catalog
002277
Product Type
Circuit diagram pocket

Product specifications

Type
General switchboard accessory
RAL-number
7035
Surface finishing
RAL 7035, light gray
Color
Gray
Mounting Method
Self adhesive mounting
Accessory/spare part type
Circuit diagram pockets
Circuit diagram pockets, insulating material
Format
DIN A6 landscape
Material
Plastic with self-adhesive back
Plastic
Model
Wiring diagram pocket

Export product specification