Download document () of 20

012651
Model code: SK-SW

Eaton Moeller® series SW Molded float

General specifications

Product Name
Eaton Moeller® series SW Accessory Molded float
Catalog Number
012651
Model Code
SK-SW
EAN
4015080126515
Product Length/Depth
199 mm
Product Height
120 mm
Product Width
199 mm
Product Weight
0.193 kg
Compliances
CE
Catalog Notes
Can be filled with sand or liquid
Global Catalog
012651
Product Type
Accessory

Product specifications

Type
Molded float
Accessory/spare part type
Accessory
Electrical accessory type
Other
Mechanical accessory type
Other
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories

Export product specification