Photo is representative
Download
Eaton Battery NiCd 3 cell 3.6 Volt 1.5Ah STICK LONG CABLE
| Product Name |
Eaton emergency lighting battery
|
| Catalog Number |
015-002-013
|
| Model Code |
BATTERY NICD 3.6V/1.5A STICK LONG CABLE
|
| EAN |
8714112056566
|
| Product Length/Depth |
127 mm
|
| Product Height |
32 mm
|
| Product Width |
32 mm
|
| Product Weight |
0.115 kg
|
| Compliances |
CE marking
|
| Global Catalog |
015-002-013
|
| Product Type |
Emergency lighting accessories
|
| Battery pack |
True
|
| Capacity |
1500 mAh
|
| Model |
Nickel cadmium
|
| Number of cells |
3
|
| Nominal voltage |
3.6 VDC
|