Download document () of 20

039255
Model code: K240/3

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Connection terminal, 400A, 3p, flat/round

General specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
039255
Model Code
K240/3
EAN
4015080392552
Product Length/Depth
100 mm
Product Height
115 mm
Product Width
144 mm
Product Weight
2.701 kg
Compliances
RoHS conform
Global Catalog
039255
Product Type
Enclosures

Product specifications

Used with
Accessory panel building
General switchboard accessory
Special features
  • Conversion kits for strip terminal in cable connection available separately
  • Terminal covers available separately
  • Including labels for terminal marking U, V, W - X, Y, Z - L1, L2, L3 - T1, T2, T3 - PE, N, PEN, protective earth (ground) symbol
  • Relationship of rated operational current →terminal capacity to IEC/EN 60439, VDE 0660 Part 500 or EN 50021
  • Outer terminal for round or sectoral conductor, other side for Cu strip
Type
  • Accessory panel building
  • General switchboard accessory
Features
Contact safe
Accessory/spare part type
Terminals, 160 – 1000 A
Terminations
Connection type
Clamp
Screwing
Number of poles
Three-pole
Rated operation current (Ie)
400 A
Mounting method
Screw
Suitable for
Useful for stranded conductors
Fine strand conductors
Terminal capacity (copper band)
16 mm x 0.8 mm (6x) for flat strip
16 mm x 0.8 mm (10x) for flat strip
Nominal current
400 A
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
6
Number of connections (Greater Than 250 kcmil)
0
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
0
Number of connections (25 mm squared)
0
Number of connections (250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
6
Rated insulation voltage (Ui)
1000 VAC
Number of outputs
2
Terminal capacity (aluminum cable)
50 mm² - 95 mm² (2x)
95 mm² - 185 mm² (1x)
Terminal capacity (conductor)
25 mm x 15 mm
Terminal capacity (copper/aluminum cable)
25 mm² - 120 mm² (2x)
50 mm² - 240 mm² (1x)
Conductor cross section, input - max
120 mm²
Conductor cross section, output - min
25 mm²
Conductor cross section, input - min
25 mm²
Conductor cross section, input AWG - min
4 mm²
Conductor cross section, input AWG - max
4 mm²
Conductor cross section, output - max
240 mm²
Conductor cross section, output AWG - max
0 mm²
Conductor cross section, output AWG - min
0 mm²
Number of inputs
1

Export product specification