Download document () of 20

1000FT4M

Eaton Bussmann series high speed British standard fuse, 1000 A, 690 V, None

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
1000FT4M
EAN
5027590027342
Product Length/Depth
62.5 mm
Product Height
77.5 mm
Product Width
77.5 mm
Product Weight
468 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
Global Catalog
1000FT4M

Product specifications

Amperage Rating
1000 A
Fuse indicator
None
Rated voltage AC
690 V
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.