Download document () of 20
We make what matters work*

100AFE

Fuse-link, high speed, 100 A, AC 690 V, DC 500 V, BS88, 18 x 96 mm, aR, BS

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
100AFE
EAN
5027590427555
Product Length/Depth
110 mm
Product Height
38 mm
Product Width
100 mm
Product Weight
50.4 g
Compliances
CE
Global Catalog
100AFE
Product Type
High speed british standard fuse

Product specifications

Amperage Rating
100 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
690 V
Rated voltage DC
500 V
Center-to-center distance of connections
76 mm
Mounting dimension
M8
Current type
AC/DC
Class
Class aR
Watt losses
23 W
Fuse shape
Offset slotted bolted tags
Color
None
Construction size
Other
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
AFE
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.