Download document () of 20

1021479
Model code: R430/8S

Eaton Halyester LV systems LV switchgear. Busbar support L123 15x8 + (PE)N 15x8

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1021479
Model Code
R430/8S
EAN
8711426847521
Product Length/Depth
105 mm
Product Height
223 mm
Product Width
20 mm
Product Weight
0.3 kg
Compliances
RoHS conform
Global Catalog
1021479
Product Type
LV systems

Product specifications

Current rating - max
500 A
Busbar distance
44 mm
Number of poles
Five-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.