Download document () of 20

106560
Model code: XSMEX2004

Eaton xEnergy Main LV systems LV switchgear. Mounting frame, fix, XE, HxW=2000x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
106560
Model Code
XSMEX2004
EAN
4015081063109
Product Length/Depth
1950 mm
Product Height
70 mm
Product Width
70 mm
Product Weight
5.4 kg
Compliances
RoHS conform
Global Catalog
106560

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.