Download document () of 20

108381
Model code: BPZ-BR/SASY/H-1000

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate SASY WxH=1000x300mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
108381
Model Code
BPZ-BR/SASY/H-1000
EAN
4015081080151
Product Length/Depth
60 mm
Product Height
305 mm
Product Width
925 mm
Product Weight
2.66 kg
Compliances
RoHS conform
Global Catalog
108381
Product Type
Accessories

Product specifications

Used with
SASY
Fitted with:
Cover
Frame
NH00
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Number of fuse holders (knife blade)
6
Number of fuse switch disconnectors
6
Amperage rating
160 A
Suitable for width
1000 mm
Number of poles
Three-pole
Material
Sheet steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Rail system
Flush mounting
Suitable for
For single mounting
Functions
Additional equipment

Export product specification