Download document () of 20

111221
Model code: BPA-U-3S-600/4

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, open air, double-bit lock, IP43, HxW=460x600mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111221
Model Code
BPA-U-3S-600/4
EAN
4015081107827
Product Length/Depth
90 mm
Product Height
465 mm
Product Width
635 mm
Product Weight
2.78 kg
Compliances
RoHS conform
Global Catalog
111221

Product specifications

Special features
With door
Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP43
NEMA Other
Suitable for width
600 mm
Application
Outdoor (installation site)
Cover/door type
Double-ward lock
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification